IESNA:LM-63-2002
[TEST]P955701
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53636
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6293.2 7879.6 9313.8 10424 11329.4 11841.6 12082.4 12168.3 12603 13533.2
15069.8 17010.7 18921 20446.6 21781.1 22999.3 23769 23965.5 23492.1 22293.3
19873.5 15690 12951.8 10847.6 8591.2 6044 3973 2785.3 2173.4 1877.2
1702.7 1431.4 1212.7 420.8 204.9 33.2 0
6293.2 7935 9383 10512.6 11343.2 11905.2 12193.2 12273.5 12633.4 13472.3
14892.6 16794.7 18669.1 20247.2 21595.6 22813.8 23727.4 24056.9 23755.1 22739
20717.9 16852.8 13475.1 11315.5 9086.7 6589.4 4333 2923.7 2242.6 1943.6
1719.3 1453.5 1223.7 520.5 218.7 41.5 0
6293.2 7865.8 9286.1 10426.8 11315.5 11960.6 12317.8 12470.1 12752.5 13505.5
14715.4 16404.3 18204 19790.4 21072.3 22096.7 23057.4 23525.3 23406.3 22595.1
20969.8 18314.7 14599.2 12007.7 9795.5 7375.7 4925.5 3272.6 2419.8 2010
1774.7 1544.9 1323.4 1010.6 515 60.9 0
6293.2 7865.8 9244.6 10382.5 11332.1 12060.3 12547.6 12802.3 13068.1 13649.5
14549.3 15858.9 17414.9 18907.2 20108.8 21094.4 21922.3 22592.3 22772.2 22506.5
21529.1 19715.6 17168.5 14153.4 11315.5 8793.3 6149.2 3937 2685.6 2043.3
1763.6 1531.1 1306.8 1041 730.9 285.2 0
6293.2 7633.2 8970.5 10138.8 11141.1 12027.1 12733.1 13201 13500 13959.6
14707.1 15667.9 16911 18176.3 19314.2 20294.3 21091.7 21800.4 22304.3 22440
22171.4 21346.4 19746.1 17326.3 14499.5 11611.8 8652.1 5703.4 3582.6 2403.2
1832.9 1628 1414.8 1079.8 728.2 227 0
6293.2 7511.4 8718.5 9856.4 10908.5 11883.1 12769.1 13469.5 13945.8 14391.5
14950.8 15753.7 16684 17788.7 18901.7 20009.1 20950.5 21686.9 22243.4 22703
23060.2 22941.1 22440 21302.1 19336.3 16789.2 13513.8 10363.1 6968.7 4302.5
2790.8 1907.6 1381.6 836.1 420.8 110.7 0
6293.2 7278.8 8328.1 9399.6 10440.6 11462.3 12447.9 13325.6 14053.7 14637.9
15230.4 15878.3 16589.8 17475.8 18491.9 19643.7 20828.6 21972.1 22985.4 23876.9
24688.2 25579.7 25981.1 26230.3 26174.9 25045.3 22888.5 19452.6 14906.5 10097.3
5828 3026.1 1544.9 891.5 434.7 149.5 0
6293.2 7101.6 7943.3 8862.5 9814.9 10714.7 11681 12619.6 13522.1 14319.5
15116.9 15856.1 16526.1 17248.8 18007.4 18821.4 19765.5 20834.2 22002.6 23242.9
24596.8 26540.4 28110.2 29068.2 30159 30948.1 31050.5 29990.1 27232.6 22769.5
16589.8 10706.4 5457 2226 794.6 155 0
6293.2 6783.2 7375.7 8062.3 8815.4 9612.8 10424 11226.9 12021.5 12838.3
13693.8 14485.6 15346.7 16246.5 17182.3 18120.9 19161.9 20330.3 21623.3 23087.9
24798.9 27393.1 29968 31731.6 33982.6 36632.2 39467.3 41358.3 40954.1 37147.1
29309.1 19001.3 8059.6 2461.3 775.2 160.6 0
6293.2 6727.8 7317.6 7948.8 8660.4 9413.5 10183.1 10950.1 11708.7 12478.4
13237 14023.3 14853.9 15753.7 16684 17650.2 18724.5 19912.2 21241.2 22755.6
24463.9 27210.4 29804.6 31715 34121 37008.7 40104.1 42075.4 41701.6 37653.8
29134.6 17816.3 6827.5 1885.5 609.1 138.4 0
6293.2 6517.4 6822 7231.7 7727.3 8267.2 8812.7 9385.8 9978.3 10576.3
11179.9 11802.8 12431.3 13095.8 13810.1 14565.9 15396.5 16337.9 17473 18768.8
20346.9 22855.3 24757.4 26634.5 28924.2 31679 34265 35386.3 34215.1 29749.3
21961 12223.6 3524.5 739.2 246.4 55.4 0
6293.2 6362.4 6534 6780.5 7121 7489.2 7890.7 8303.2 8721.3 9167
9601.7 10019.8 10451.7 10880.8 11334.9 11813.9 12317.8 12929.7 13638.4 14557.6
15886.6 17536.7 18660.8 19917.8 21421.1 23060.2 24178.7 23788.3 21833.7 18168
13120.7 6714 2190 653.4 224.3 52.6 0
6293.2 6224 6248.9 6362.4 6547.9 6738.9 6990.9 7240.1 7486.5 7743.9
7968.2 8170.3 8339.2 8494.3 8602.2 8671.4 8740.7 8787.7 8865.3 9045.2
9477.1 9731.8 9778.9 9873 10019.8 10152.7 9790 8641 7001.9 5188.5
3527.3 1999 1002.3 423.6 204.9 72 0
6293.2 5933.2 5720.1 5609.3 5598.2 5642.5 5717.3 5800.3 5858.5 5894.5
5891.7 5822.5 5714.5 5562.2 5360.1 5113.7 4817.5 4510.2 4227.7 3964.7
3693.4 3452.5 3250.4 3084.3 2940.3 2793.6 2610.8 2364.4 2023.9 1567.1
1140.7 838.9 581.4 373.8 213.2 60.9 0
6293.2 5664.7 5274.3 5102.6 5061.1 5097.1 5174.6 5257.7 5299.2 5288.1
5230 5127.6 4978.1 4792.6 4576.6 4355.1 4125.3 3895.5 3668.5 3419.3
3167.3 2940.3 2774.2 2674.5 2635.8 2641.3 2635.8 2558.2 2367.2 2048.8
1558.8 1074.2 753.1 495.6 246.4 55.4 0
6293.2 5454.3 4983.6 4798.1 4806.4 4911.6 5027.9 5102.6 5108.2 5058.3
4961.4 4823 4659.7 4471.4 4272 4075.5 3867.8 3649.1 3424.8 3217.2
3059.4 2923.7 2832.3 2774.2 2724.4 2666.2 2574.9 2480.7 2364.4 2178.9
1896.5 1489.5 977.3 539.9 257.5 55.4 0
6293.2 5252.2 4767.6 4643 4720.6 4864.5 4978.1 5033.4 5011.3 4925.5
4792.6 4634.7 4452 4272 4081 3895.5 3768.1 3615.9 3424.8 3272.6
3170.1 3034.5 2821.3 2652.4 2541.6 2433.7 2322.9 2212.2 2112.5 2021.1
1913.1 1738.7 1423.1 1090.9 639.6 155 0
6293.2 5138.6 4654.1 4584.9 4717.8 4856.2 4969.7 5003 4950.4 4814.7
4651.4 4465.9 4266.5 4089.3 3937 3851.2 3748.8 3643.6 3541.1 3314.1
3112 2951.4 2790.8 2641.3 2486.3 2350.6 2217.7 2095.9 1968.5 1821.8
1677.8 1547.7 1356.6 1171.1 819.5 318.4 0
6293.2 5041.7 4582.1 4573.8 4720.6 4853.5 4953.1 4964.2 4883.9 4737.2
4551.7 4346.8 4164.1 3995.2 3881.7 3784.8 3660.2 3491.3 3341.8 3161.8
3023.4 2868.3 2716.1 2577.6 2461.3 2342.3 2214.9 2084.8 1932.5 1763.6
1578.1 1414.8 1204.4 910.9 603.6 251.9 0
6293.2 4986.4 4546.1 4571.1 4731.6 4861.8 4950.4 4933.8 4831.3 4656.9
4440.9 4238.8 4067.2 3937 3876.1 3729.4 3502.4 3239.3 3134.1 3045.5
2887.7 2765.9 2660.7 2505.6 2389.4 2298 2178.9 2037.7 1868.8 1683.3
1481.2 1392.6 1198.8 783.5 570.3 348.9 0
6293.2 4975.3 4524 4573.8 4734.4 4867.3 4947.6 4925.5 4800.9 4604.3
4385.6 4186.2 4017.3 3937 3842.9 3657.4 3325.2 3106.4 3051.1 2943.1
2804.7 2655.1 2513.9 2406 2339.5 2281.4 2173.4 2040.5 1879.9 1694.4
1497.8 1547.7 1234.8 825.1 628.5 232.6 0
6293.2 4975.3 4521.2 4582.1 4737.2 4870.1 4944.8 4933.8 4811.9 4607.1
4385.6 4183.4 4014.6 3939.8 3834.6 3646.3 3300.2 3109.2 3064.9 2940.3
2796.3 2633 2516.7 2372.7 2353.4 2281.4 2170.6 2040.5 1891 1691.7
1503.4 1525.5 1060.4 852.7 620.2 224.3 0
